4-Way MMU Series
4-way air discharge cassette type
With R410A Refrigerant
Cooling capacity: 2.8~16.0kW
Heating capacity: 3.2~18.0kW
Features
- Individual louver control
- The angles of each of the four louver can be set individually
- Enables airflow to be adapted to user preference
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-UP0091HP-E | 2.8 | 3.2 | 256x840x840 |
MMU-UP0121HP-E | 3.6 | 4.0 | 256x840x840 |
MMU-UP0151HP-E | 4.5 | 5.0 | 256x840x840 |
MMU-UP0181HP-E | 5.6 | 6.3 | 256x840x840 |
MMU-UP0241HP-E | 7.1 | 8.0 | 256x840x840 |
MMU-UP0271HP-E | 8.0 | 9.0 | 256x840x840 |
MMU-UP0301HP-E | 9.0 | 10.0 | 256x840x840 |
MMU-UP0361HP-E | 11.2 | 12.5 | 319x840x840 |
MMU-UP0481HP-E | 14.0 | 16.0 | 319x840x840 |
MMU-UP0561HP-E | 16.0 | 18.0 | 319x840x840 |
Features
- Individual louver control
- The angles of each of the four louver can be set individually
- Enables airflow to be adapted to user preference
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-UP0091HP-E | 2.8 | 3.2 | 256x840x840 |
MMU-UP0121HP-E | 3.6 | 4.0 | 256x840x840 |
MMU-UP0151HP-E | 4.5 | 5.0 | 256x840x840 |
MMU-UP0181HP-E | 5.6 | 6.3 | 256x840x840 |
MMU-UP0241HP-E | 7.1 | 8.0 | 256x840x840 |
MMU-UP0271HP-E | 8.0 | 9.0 | 256x840x840 |
MMU-UP0301HP-E | 9.0 | 10.0 | 256x840x840 |
MMU-UP0361HP-E | 11.2 | 12.5 | 319x840x840 |
MMU-UP0481HP-E | 14.0 | 16.0 | 319x840x840 |
MMU-UP0561HP-E | 16.0 | 18.0 | 319x840x840 |