Compact 4-Way MMU Series
Compact 4-way cassette type
With R410A Refrigerant
Cooling capacity: 2.2~5.6kW
Heating capacity: 2.5~6.3kW
Features
- Superior design with compact chassis
- This compact unit (620x620mm) fits with flat panel perfectly into ceilings and matches standard architectural modules without the need to cut ceiling tiles, makes your room look more elegant
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-AP0077MH-E | 2.2 | 2.5 | 256x575x575 |
MMU-AP0097MH-E | 2.8 | 3.2 | 256x575x575 |
MMU-AP0127MH-E | 3.6 | 4.0 | 256x575x575 |
MMU-AP0157MH-E | 4.5 | 5.0 | 256x575x575 |
MMU-AP0187MH-E | 5.6 | 6.3 | 256x575x575 |
Features
- Superior design with compact chassis
- This compact unit (620x620mm) fits with flat panel perfectly into ceilings and matches standard architectural modules without the need to cut ceiling tiles, makes your room look more elegant
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-AP0077MH-E | 2.2 | 2.5 | 256x575x575 |
MMU-AP0097MH-E | 2.8 | 3.2 | 256x575x575 |
MMU-AP0127MH-E | 3.6 | 4.0 | 256x575x575 |
MMU-AP0157MH-E | 4.5 | 5.0 | 256x575x575 |
MMU-AP0187MH-E | 5.6 | 6.3 | 256x575x575 |