Skip to main content

High Static MMD Series

Concealed duct high static pressure type
With R410A Refrigerant

Cooling capacity: 5.6~28.0kW
Heating capacity: 6.3~31.5kW

Features

  • Design flexibility
  • Satisfies all your deign needs
  • Compatible with external static pressures up to 250Pa

Physical Data

Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0181HP-E  5.6 6.3 298x1000x750
MMD-UP0241HP-E  7.1 8.0 298x1000x750
MMD-UP0271HP-E  8.0 9.0 298x1000x750
MMD-UP0361HP-E  11.2 12.5 298x1400x750
MMD-UP0481HP-E  14.0 16.0 298x1400x750
MMD-UP0561HP-E  16.0 18.0 298x1400x750
MMD-UP0721HP-E  22.4 25.0 448x1400x900
MMD-UP0961HP-E  28.0 31.5 448x1400x900

Features

  • Design flexibility
  • Satisfies all your deign needs
  • Compatible with external static pressures up to 250Pa

Physical Data

Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0181HP-E  5.6 6.3 298x1000x750
MMD-UP0241HP-E  7.1 8.0 298x1000x750
MMD-UP0271HP-E  8.0 9.0 298x1000x750
MMD-UP0361HP-E  11.2 12.5 298x1400x750
MMD-UP0481HP-E  14.0 16.0 298x1400x750
MMD-UP0561HP-E  16.0 18.0 298x1400x750
MMD-UP0721HP-E  22.4 25.0 448x1400x900
MMD-UP0961HP-E  28.0 31.5 448x1400x900