Skip to main content

MMD Series

Fresh Air Intake Indoor Unit Type
With R410A Refrigerant

Cooling capacity: 14.0~40.0kW
Heating capacity: 8.9~25.2kW

Features

  • Air controller for fresh-air intake
  • Outside static pressure maximum 230Pa (in case of 50 Hz of 5HP)
  • Use of high-performance filter provides more comfortable room environment
  • Introduces outdoor air at a temperature close to that of the indoor air
  • Primary processing of fresh outdoor air

Physical Data


Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0481HFP-E  14.0 8.9 327x1430x750
MMD-UP0721HFP-E  22.4 13.9 477x1430x900
MMD-UP0961HFP-E  28.0 17.4 477x1430x900
MMD-UP1121HFP-E  33.5 20.8 477x1430x900
MMD-UP1281HFP-E  40.0 25.2 477x1430x900

Features

  • Air controller for fresh-air intake
  • Outside static pressure maximum 230Pa (in case of 50 Hz of 5HP)
  • Use of high-performance filter provides more comfortable room environment
  • Introduces outdoor air at a temperature close to that of the indoor air
  • Primary processing of fresh outdoor air

Physical Data


Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0481HFP-E  14.0 8.9 327x1430x750
MMD-UP0721HFP-E  22.4 13.9 477x1430x900
MMD-UP0961HFP-E  28.0 17.4 477x1430x900
MMD-UP1121HFP-E  33.5 20.8 477x1430x900
MMD-UP1281HFP-E  40.0 25.2 477x1430x900