MMF Series
Floor standing type
With R410A Refrigerant
Cooling capacity: 4.5~16.0kW
Heating capacity: 5.0~18.0kW
Features
- Wide outlet
- Corner location is also possible, with right and left auto swing
- Set the vertical angle manually
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMF-UP0151H-E | 4.5 | 5.0 | 1750x600x210 |
MMF-UP0181H-E | 5.6 | 6.3 | 1750x600x210 |
MMF-UP0241H-E | 7.1 | 8.0 | 1750x600x210 |
MMF-UP0271H-E | 8.0 | 9.0 | 1750x600x210 |
MMF-UP0361H-E | 11.2 | 12.5 | 1750x600x390 |
MMF-UP0481H-E | 14.0 | 16.0 | 1750x600x390 |
MMF-UP0561H-E | 16.0 | 18.0 | 1750x600x390 |
Features
- Wide outlet
- Corner location is also possible, with right and left auto swing
- Set the vertical angle manually
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMF-UP0151H-E | 4.5 | 5.0 | 1750x600x210 |
MMF-UP0181H-E | 5.6 | 6.3 | 1750x600x210 |
MMF-UP0241H-E | 7.1 | 8.0 | 1750x600x210 |
MMF-UP0271H-E | 8.0 | 9.0 | 1750x600x210 |
MMF-UP0361H-E | 11.2 | 12.5 | 1750x600x390 |
MMF-UP0481H-E | 14.0 | 16.0 | 1750x600x390 |
MMF-UP0561H-E | 16.0 | 18.0 | 1750x600x390 |