MMK Series
High wall type
With R410A Refrigerant
Cooling capacity: 0.9~7.1kW
Heating capacity: 1.3~8.0kW
Features
- Elegant and slim
- This classic high-wall elegant and slim; it can easily blend in with any room interior
- Total comfort is granted, thanks also to the 70˚ directional auto-swing louver that provides uniform air distribution
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMK-UP0031HP-E | 0.9 | 1.3 | 293x798x230 |
MMK-UP0051HP-E | 1.7 | 1.9 | 293x798x230 |
MMK-UP0071HP-E | 2.2 | 2.5 | 293x798x230 |
MMK-UP0091HP-E | 2.8 | 3.2 | 293x798x230 |
MMK-UP0121HP-E | 3.6 | 4.0 | 293x798x230 |
MMK-UP0151HP-E | 4.5 | 5.0 | 320x1050x250 |
MMK-UP0181HP-E | 5.6 | 6.3 | 320x1050x250 |
MMK-UP0241HP-E | 7.1 | 8.0 | 320x1050x250 |
Features
- Elegant and slim
- This classic high-wall elegant and slim; it can easily blend in with any room interior
- Total comfort is granted, thanks also to the 70˚ directional auto-swing louver that provides uniform air distribution
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMK-UP0031HP-E | 0.9 | 1.3 | 293x798x230 |
MMK-UP0051HP-E | 1.7 | 1.9 | 293x798x230 |
MMK-UP0071HP-E | 2.2 | 2.5 | 293x798x230 |
MMK-UP0091HP-E | 2.8 | 3.2 | 293x798x230 |
MMK-UP0121HP-E | 3.6 | 4.0 | 293x798x230 |
MMK-UP0151HP-E | 4.5 | 5.0 | 320x1050x250 |
MMK-UP0181HP-E | 5.6 | 6.3 | 320x1050x250 |
MMK-UP0241HP-E | 7.1 | 8.0 | 320x1050x250 |