Slim Duct MMD Series
Slim duct type (Japan Origin)
With R410A Refrigerant
Cooling capacity: 0.9~8.0kW
Heating capacity: 1.0~9.0kW
Features
- Functional design
- Only 210mm in height for greater application flexibility
- 4-step static pressure setup
- Concealed installation within a ceiling void
- Auxiliary fresh air intake available
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMD-UP0031SPHY-E | 0.9 | 1.0 | 210x700x450 |
MMD-UP0051SPHY-E | 1.7 | 1.9 | 210x700x450 |
MMD-UP0071SPHY-E | 2.2 | 2.5 | 210x700x450 |
MMD-UP0091SPHY-E | 2.8 | 3.2 | 210x700x450 |
MMD-UP0121SPHY-E | 3.6 | 4.0 | 210x700x450 |
MMD-UP0151SPHY-E | 4.5 | 5.0 | 210x900x450 |
MMD-UP0181SPHY-E | 5.6 | 6.3 | 210x900x450 |
MMD-UP0241SPHY-E | 7.1 | 8.0 | 210x1100x450 |
MMD-UP0271SPHY-E | 8.0 | 9.0 | 210x1100x450 |
Features
- Functional design
- Only 210mm in height for greater application flexibility
- 4-step static pressure setup
- Concealed installation within a ceiling void
- Auxiliary fresh air intake available
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMD-UP0031SPHY-E | 0.9 | 1.0 | 210x700x450 |
MMD-UP0051SPHY-E | 1.7 | 1.9 | 210x700x450 |
MMD-UP0071SPHY-E | 2.2 | 2.5 | 210x700x450 |
MMD-UP0091SPHY-E | 2.8 | 3.2 | 210x700x450 |
MMD-UP0121SPHY-E | 3.6 | 4.0 | 210x700x450 |
MMD-UP0151SPHY-E | 4.5 | 5.0 | 210x900x450 |
MMD-UP0181SPHY-E | 5.6 | 6.3 | 210x900x450 |
MMD-UP0241SPHY-E | 7.1 | 8.0 | 210x1100x450 |
MMD-UP0271SPHY-E | 8.0 | 9.0 | 210x1100x450 |