Skip to main content

Standard MMD Series

Concealed duct type
With R410A Refrigerant

Cooling capacity: 2.2~16.0kW
Heating capacity: 2.5~18.0kW

Features

  • High static pressure
  • External static pressure can be raised as high as 120 Pa, so that all areas of the room can be reached for even temperature distribution, no matter how complex the layout

Physical Data

Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0071BHP-E  2.2 2.5 275x700x750
MMD-UP0091BHP-E  2.8 3.2 275x700x750
MMD-UP0121BHP-E  3.6 4.0 275x700x750
MMD-UP0151BHP-E  4.5 5.0 275x700x750
MMD-UP0181BHP-E  5.6 6.3 275x700x750
MMD-UP0241BHP-E  7.1 8.0 275x1000x750
MMD-UP0271BHP-E  8.0 9.0 275x1000x750
MMD-UP0301BHP-E  9.0 10.0 275x1000x750
MMD-UP0361BHP-E  11.2 12.5 275x1400x750
MMD-UP0481BHP-E  14.0 16.0 275x1400x750
MMD-UP0561BHP-E  16.0 18.0 275x1400x750

Features

  • High static pressure
  • External static pressure can be raised as high as 120 Pa, so that all areas of the room can be reached for even temperature distribution, no matter how complex the layout

Physical Data

Model Name Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
MMD-UP0071BHP-E  2.2 2.5 275x700x750
MMD-UP0091BHP-E  2.8 3.2 275x700x750
MMD-UP0121BHP-E  3.6 4.0 275x700x750
MMD-UP0151BHP-E  4.5 5.0 275x700x750
MMD-UP0181BHP-E  5.6 6.3 275x700x750
MMD-UP0241BHP-E  7.1 8.0 275x1000x750
MMD-UP0271BHP-E  8.0 9.0 275x1000x750
MMD-UP0301BHP-E  9.0 10.0 275x1000x750
MMD-UP0361BHP-E  11.2 12.5 275x1400x750
MMD-UP0481BHP-E  14.0 16.0 275x1400x750
MMD-UP0561BHP-E  16.0 18.0 275x1400x750