Skip to main content

Mini SMMSe MCY SERIES

VRF Heat Pump
With R410A Refrigerant

Cooling capacity: 12.1~16.0kW
Heating capacity: 12.5~37.5kW

Features

  • Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
  • A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
  • Small footprint allows for fast and easy installation
  • A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
  • Night operation reduces operating noise at the programmed activation time
  • Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
  • PMV kit for quieter operation (optional)

Physical Data

Capacity Model (MCY-) Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
4HP MAP0407HT 12.1 12.5 1050 x 1010 x 370
5HP MAP0507HT 14 16 1050 x 1010 x 370
6HP MAP0607HT 15.5 17.0 1050 x 1010 x 370
6HP MAP0604HT8 15.5 18 1540 x 900 x 320
8HP MAP0804HT8 22.4 25 1540 x 900 x 320
10HP MHP1004HT8-1 28 31.5 1825 x 990 x 390
12HP MHP1204HT8-1 33.5 37.5 1825 x 990 x 390

Features

  • Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
  • A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
  • Small footprint allows for fast and easy installation
  • A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
  • Night operation reduces operating noise at the programmed activation time
  • Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
  • PMV kit for quieter operation (optional)

Physical Data

Capacity Model (MCY-) Cooling Capacity
(kW)
Heating Capacity
(kW)
Dimensions HxWxD
(mm)
4HP MAP0407HT 12.1 12.5 1050 x 1010 x 370
5HP MAP0507HT 14 16 1050 x 1010 x 370
6HP MAP0607HT 15.5 17.0 1050 x 1010 x 370
6HP MAP0604HT8 15.5 18 1540 x 900 x 320
8HP MAP0804HT8 22.4 25 1540 x 900 x 320
10HP MHP1004HT8-1 28 31.5 1825 x 990 x 390
12HP MHP1204HT8-1 33.5 37.5 1825 x 990 x 390