40VCF*G
Flex Ceiling Floor Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling Capacity: 2.8~14.0
Heating Capacity: 3.2~16.0

Features:
- Flexible installation, on the floor or under the ceiling
- Slim design - 199 mm depth up to 24k
- Multiple direction for connection pipe setting
- Automatic horizontal and vertical louvers swing (size 28 to 48)
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VC009F-7G-QEE | 2.8 | 3.2 | 199x990x655 |
Indoor | 40VC012F-7G-QEE | 3.6 | 4.0 | 199x990x655 |
Indoor | 40VC016F-7G-QEE | 4.5 | 5.0 | 199x990x655 |
Indoor | 40VC018F-7G-QEE | 5.6 | 6.3 | 199x990x655 |
Indoor | 40VC024F-7G-QEE | 7.1 | 8.0 | 199x990x655 |
Indoor | 40VC028F-7G-QEE | 8.0 | 9.0 | 240x1580x700 |
Indoor | 40VC030F-7G-QEE | 9.0 | 10.0 | 240x1580x700 |
Indoor | 40VC038F-7G-QEE | 11.2 | 12.5 | 240x1580x700 |
Indoor | 40VC048F-7G-QEE | 14.0 | 16.0 | 240x1580x700 |
Features:
- Flexible installation, on the floor or under the ceiling
- Slim design - 199 mm depth up to 24k
- Multiple direction for connection pipe setting
- Automatic horizontal and vertical louvers swing (size 28 to 48)
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VC009F-7G-QEE | 2.8 | 3.2 | 199x990x655 |
Indoor | 40VC012F-7G-QEE | 3.6 | 4.0 | 199x990x655 |
Indoor | 40VC016F-7G-QEE | 4.5 | 5.0 | 199x990x655 |
Indoor | 40VC018F-7G-QEE | 5.6 | 6.3 | 199x990x655 |
Indoor | 40VC024F-7G-QEE | 7.1 | 8.0 | 199x990x655 |
Indoor | 40VC028F-7G-QEE | 8.0 | 9.0 | 240x1580x700 |
Indoor | 40VC030F-7G-QEE | 9.0 | 10.0 | 240x1580x700 |
Indoor | 40VC038F-7G-QEE | 11.2 | 12.5 | 240x1580x700 |
Indoor | 40VC048F-7G-QEE | 14.0 | 16.0 | 240x1580x700 |