Skip to main content

40VCF*S

Flex Ceiling Floor Type VRF Indoor Unit
DC Motor
With R410A Refrigerant

Cooling Capacity: 2.8~14.0
Heating Capacity: 3.2~16.0


carrier-XCT-logo

Features:

  • Ultra compact design (230 mm), elegant balance of flexibility and simplicity
  • Appealing, even without screen cover
  • Easy installation and maintenance
  • Simultaneous left and right swing control for optional freestyle airflow
  • Easy access to PCB
  • PM 2.5 filter (optional)

Physical Data

Component     Model  Cooling Capacity(kW) Heating Capacity(kW) Dimensions HxWxD(mm)
Indoor     40VC009F-7S-QEE  2.8 3.2 680x1000x230
Indoor     40VC012F-7S-QEE  3.6 4.0 680x1000x230
Indoor     40VC016F-7S-QEE  4.5 5.0 680x1000x230
Indoor     40VC018F-7S-QEE  5.6 6.3 680x1000x230
Indoor     40VC024F-7S-QEE  7.1 8.0 680x1330x230
Indoor     40VC028F-7S-QEE  8.0 9.0 680x1330x230
Indoor     40VC030F-7S-QEE  9.0 10.0 680x1330x230
Indoor     40VC038F-7S-QEE  11.2 12.5 680x1650x230
Indoor     40VC048F-7S-QEE  14.0 16.0 680x1650x230

Features:

  • Ultra compact design (230 mm), elegant balance of flexibility and simplicity
  • Appealing, even without screen cover
  • Easy installation and maintenance
  • Simultaneous left and right swing control for optional freestyle airflow
  • Easy access to PCB
  • PM 2.5 filter (optional)

Physical Data

Component     Model  Cooling Capacity(kW) Heating Capacity(kW) Dimensions HxWxD(mm)
Indoor     40VC009F-7S-QEE  2.8 3.2 680x1000x230
Indoor     40VC012F-7S-QEE  3.6 4.0 680x1000x230
Indoor     40VC016F-7S-QEE  4.5 5.0 680x1000x230
Indoor     40VC018F-7S-QEE  5.6 6.3 680x1000x230
Indoor     40VC024F-7S-QEE  7.1 8.0 680x1330x230
Indoor     40VC028F-7S-QEE  8.0 9.0 680x1330x230
Indoor     40VC030F-7S-QEE  9.0 10.0 680x1330x230
Indoor     40VC038F-7S-QEE  11.2 12.5 680x1650x230
Indoor     40VC048F-7S-QEE  14.0 16.0 680x1650x230