40VDA
Outside Air Unit
AC Motor
With R410A Refrigerant
Cooling capacity: 14.0~28.0
Heating capacity: 8.9~17.8
Features:
- AC Motor
- Rear air return with plenum
- Flexible discharge duct connection
- Static pressure setting 100 – 185 or 200 Pa
- 8 models ranging from 5.6kW to 28kW
- Three models can be installed with indoor unit from 14 – 28 (kW) to provide 100% outside air or in combination with other VRF indoor units (up to 30% outside air)- connection ratio 80% to 100%
- Optional drain pump 700mm pump head 40VAD096P7FQEE
Note:Not compatiable with SD ODU
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD048A-7G-QEE | 14.0 | 8.9 | 360x1355x876 |
Indoor | 40VD072A-7G-QEE | 22.6 | 15.2 | 360x1725x876 |
Indoor | 40VD096A-7G-QEE | 28.0 | 17.8 | 360x1725x876 |
Features:
- AC Motor
- Rear air return with plenum
- Flexible discharge duct connection
- Static pressure setting 100 – 185 or 200 Pa
- 8 models ranging from 5.6kW to 28kW
- Three models can be installed with indoor unit from 14 – 28 (kW) to provide 100% outside air or in combination with other VRF indoor units (up to 30% outside air)- connection ratio 80% to 100%
- Optional drain pump 700mm pump head 40VAD096P7FQEE
Note:Not compatiable with SD ODU
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD048A-7G-QEE | 14.0 | 8.9 | 360x1355x876 |
Indoor | 40VD072A-7G-QEE | 22.6 | 15.2 | 360x1725x876 |
Indoor | 40VD096A-7G-QEE | 28.0 | 17.8 | 360x1725x876 |