40VDH*G
High Static Duct Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling Capacity: 5.6~28.0
Heating Capacity: 6.3~31.0

Features:
- Rear air return with plenum
- Flexible discharge duct connection
- Static pressure setting 100-196 Pa
- Eight models ranging from 5.6 kW to 28 kW to meet your consideration
- Optional external drain pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD18H-7G-QEE | 5.6 | 6.3 | 360x975x906 |
Indoor | 40VD24H-7G-QEE | 7.1 | 8.0 | 360x975x906 |
Indoor | 40VD28H-7G-QEE | 8.0 | 9.0 | 360x975x906 |
Indoor | 40VD30H-7G-QEE | 9.0 | 10.0 | 360x1355x876 |
Indoor | 40VD38H-7G-QEE | 11.2 | 12.5 | 360x1355x876 |
Indoor | 40VD48H-7G-QEE | 14.0 | 16.0 | 360x1355x876 |
Indoor | 40VD72H-7G-QEE | 22.6 | 25.0 | 360x1725x876 |
Indoor | 40VD96H-7G-QEE | 28.0 | 31.0 | 360x1725x876 |
Features:
- Rear air return with plenum
- Flexible discharge duct connection
- Static pressure setting 100-196 Pa
- Eight models ranging from 5.6 kW to 28 kW to meet your consideration
- Optional external drain pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD18H-7G-QEE | 5.6 | 6.3 | 360x975x906 |
Indoor | 40VD24H-7G-QEE | 7.1 | 8.0 | 360x975x906 |
Indoor | 40VD28H-7G-QEE | 8.0 | 9.0 | 360x975x906 |
Indoor | 40VD30H-7G-QEE | 9.0 | 10.0 | 360x1355x876 |
Indoor | 40VD38H-7G-QEE | 11.2 | 12.5 | 360x1355x876 |
Indoor | 40VD48H-7G-QEE | 14.0 | 16.0 | 360x1355x876 |
Indoor | 40VD72H-7G-QEE | 22.6 | 25.0 | 360x1725x876 |
Indoor | 40VD96H-7G-QEE | 28.0 | 31.0 | 360x1725x876 |