40VDH*S
High Static Duct Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling Capacity: 2.2~16.0
Heating Capacity: 2.5~18.0

Features:
- Wide range of capacities covered from 2.2 kW to 16kW with compact 280 mm height
- High efficiency, low energy consumption DC motor
- 6.35 mm coil copper pipe to ensure more precise & efficient refrigerant distribution
- Top-performing composite material fan wheel blower with light air resistance
- ESP can be changed according to requirements to minimize the noise
- Installer friendly buckle design of electric box & pull-out fan motor design
- Built in drain-pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD007H-7S-QEE | 2.2 | 2.5 | 280x750x635 |
Indoor | 40VD009H-7S-QEE | 2.8 | 3.2 | 280x750x635 |
Indoor | 40VD012H-7S-QEE | 3.6 | 4.0 | 280x750x635 |
Indoor | 40VD015H-7S-QEE | 4.5 | 5.0 | 280x750x635 |
Indoor | 40VD018H-7S-QEE | 5.6 | 6.3 | 280x750x635 |
Indoor | 40VD024H-7S-QEE | 7.1 | 8.0 | 280x950x635 |
Indoor | 40VD028H-7S-QEE | 8.0 | 9.0 | 280x950x635 |
Indoor | 40VD030H-7S-QEE | 9.0 | 10.0 | 280x950x635 |
Indoor | 40VD036H-7S-QEE | 11.2 | 12.5 | 280x1370x740 |
Indoor | 40VD048H-7S-QEE | 14.0 | 16.0 | 280x1370x740 |
Indoor | 40VD054H-7S-QEE | 16.0 | 18.0 | 280x1370x740 |
Features:
- Wide range of capacities covered from 2.2 kW to 16kW with compact 280 mm height
- High efficiency, low energy consumption DC motor
- 6.35 mm coil copper pipe to ensure more precise & efficient refrigerant distribution
- Top-performing composite material fan wheel blower with light air resistance
- ESP can be changed according to requirements to minimize the noise
- Installer friendly buckle design of electric box & pull-out fan motor design
- Built in drain-pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD007H-7S-QEE | 2.2 | 2.5 | 280x750x635 |
Indoor | 40VD009H-7S-QEE | 2.8 | 3.2 | 280x750x635 |
Indoor | 40VD012H-7S-QEE | 3.6 | 4.0 | 280x750x635 |
Indoor | 40VD015H-7S-QEE | 4.5 | 5.0 | 280x750x635 |
Indoor | 40VD018H-7S-QEE | 5.6 | 6.3 | 280x750x635 |
Indoor | 40VD024H-7S-QEE | 7.1 | 8.0 | 280x950x635 |
Indoor | 40VD028H-7S-QEE | 8.0 | 9.0 | 280x950x635 |
Indoor | 40VD030H-7S-QEE | 9.0 | 10.0 | 280x950x635 |
Indoor | 40VD036H-7S-QEE | 11.2 | 12.5 | 280x1370x740 |
Indoor | 40VD048H-7S-QEE | 14.0 | 16.0 | 280x1370x740 |
Indoor | 40VD054H-7S-QEE | 16.0 | 18.0 | 280x1370x740 |