40VDL
Slim Duct Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling capacity: 1.5~7.1
Heating capacity: 1.7~8.0

Features:
- Ultra-thin design: 185 mm height to accommodate in limited space
- DC motor with six fan speeds to provide unique and comfort control
- Built-in drain pump
- Bottom or rear air return
- Static pressure setting 0/30 Pa
- Can install with or without discharge & return plenum
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD005L-7E-QEE | 1.5 | 1.7 | 185x850x420 |
Indoor | 40VD007L-7E-QEE | 2.2 | 2.5 | 185x850x420 |
Indoor | 40VD009L-7E-QEE | 2.8 | 3.2 | 185x850x420 |
Indoor | 40VD012L-7E-QEE | 3.6 | 4.0 | 185x850x420 |
Indoor | 40VD016L-7E-QEE | 4.5 | 5.0 | 185x850x420 |
Indoor | 40VD018L-7E-QEE | 5.6 | 6.3 | 185x1170x420 |
Indoor | 40VD024L-7E-QEE | 7.1 | 8.0 | 185x1170x420 |
Features:
- Ultra-thin design: 185 mm height to accommodate in limited space
- DC motor with six fan speeds to provide unique and comfort control
- Built-in drain pump
- Bottom or rear air return
- Static pressure setting 0/30 Pa
- Can install with or without discharge & return plenum
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD005L-7E-QEE | 1.5 | 1.7 | 185x850x420 |
Indoor | 40VD007L-7E-QEE | 2.2 | 2.5 | 185x850x420 |
Indoor | 40VD009L-7E-QEE | 2.8 | 3.2 | 185x850x420 |
Indoor | 40VD012L-7E-QEE | 3.6 | 4.0 | 185x850x420 |
Indoor | 40VD016L-7E-QEE | 4.5 | 5.0 | 185x850x420 |
Indoor | 40VD018L-7E-QEE | 5.6 | 6.3 | 185x1170x420 |
Indoor | 40VD024L-7E-QEE | 7.1 | 8.0 | 185x1170x420 |