40VDR*G
Medium Static Duct Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling Capacity: 9.0~14.0
Heating Capacity: 10.0~16.0

Features:
- Available static pressure up to 120 Pa
- Rear & bottom inlet choice
- 4 ø205 mm air outlet for spigot connection (3rd party)
- Optional external drain pump available
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD030R-7G-QEE | 9.0 | 10.0 | 270x1135x742 |
Indoor | 40VD038R-7G-QEE | 11.2 | 12.5 | 270x1135x742 |
Indoor | 40VD048R-7G-QEE | 14.0 | 16.0 | 270x1135x742 |
Features:
- Available static pressure up to 120 Pa
- Rear & bottom inlet choice
- 4 ø205 mm air outlet for spigot connection (3rd party)
- Optional external drain pump available
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD030R-7G-QEE | 9.0 | 10.0 | 270x1135x742 |
Indoor | 40VD038R-7G-QEE | 11.2 | 12.5 | 270x1135x742 |
Indoor | 40VD048R-7G-QEE | 14.0 | 16.0 | 270x1135x742 |