40VDS*G
Standard Duct Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling Capacity: 1.5~16.0
Heating Capacity: 1.7~18.0

Features:
- Elegant slim design with the thinnest shape
- Hidden installation for a clean and sophisticated appearance
- Standard draining pump with maximum 1200 mm lift
- Reserve outside air inlet that helps improve indoor air quality
- T-shaped lifting eye with adjustable width and length direction for your convenience
- Better sealing pipe liner made of heat-retaining EPS material
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD005S-7G-QEE | 1.5 | 1.7 | 248x700x700 |
Indoor | 40VD007S-7G-QEE | 2.2 | 2.5 | 248x700x700 |
Indoor | 40VD009S-7G-QEE | 2.8 | 3.2 | 248x700x700 |
Indoor | 40VD012S-7G-QEE | 3.6 | 4.0 | 248x700x700 |
Indoor | 40VD016S-7G-QEE | 4.5 | 5.0 | 248x700x700 |
Indoor | 40VD018S-7G-QEE | 5.6 | 6.3 | 248x1100x700 |
Indoor | 40VD024S-7G-QEE | 7.1 | 8.0 | 248x1100x700 |
Indoor | 40VD028S-7G-QEE | 8.0 | 9.0 | 248x1100x700 |
Indoor | 40VD030S-7G-QEE | 9.0 | 10.0 | 248x1100x700 |
Indoor | 40VD038S-7G-QEE | 11.2 | 13.0 | 248x1500x700 |
Indoor | 40VD048S-7G-QEE | 14.0 | 16.3 | 248x1500x700 |
Indoor | 40VD054S-7G-QEE | 16.0 | 18.0 | 248x1500x700 |
Features:
- Elegant slim design with the thinnest shape
- Hidden installation for a clean and sophisticated appearance
- Standard draining pump with maximum 1200 mm lift
- Reserve outside air inlet that helps improve indoor air quality
- T-shaped lifting eye with adjustable width and length direction for your convenience
- Better sealing pipe liner made of heat-retaining EPS material
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VD005S-7G-QEE | 1.5 | 1.7 | 248x700x700 |
Indoor | 40VD007S-7G-QEE | 2.2 | 2.5 | 248x700x700 |
Indoor | 40VD009S-7G-QEE | 2.8 | 3.2 | 248x700x700 |
Indoor | 40VD012S-7G-QEE | 3.6 | 4.0 | 248x700x700 |
Indoor | 40VD016S-7G-QEE | 4.5 | 5.0 | 248x700x700 |
Indoor | 40VD018S-7G-QEE | 5.6 | 6.3 | 248x1100x700 |
Indoor | 40VD024S-7G-QEE | 7.1 | 8.0 | 248x1100x700 |
Indoor | 40VD028S-7G-QEE | 8.0 | 9.0 | 248x1100x700 |
Indoor | 40VD030S-7G-QEE | 9.0 | 10.0 | 248x1100x700 |
Indoor | 40VD038S-7G-QEE | 11.2 | 13.0 | 248x1500x700 |
Indoor | 40VD048S-7G-QEE | 14.0 | 16.3 | 248x1500x700 |
Indoor | 40VD054S-7G-QEE | 16.0 | 18.0 | 248x1500x700 |