40VHA
HRV
Air Flow Rate: 150~1000 CMH

Features:
- Five models ranging from 150CMH to 1000CMH
- Efficient heat recovery air processing
- Efficiency up to 78% on temperature exchanger & 65% on enthalphy(cooling)
- Independent 220V power supply
- Can run in slight over-pressure or under-pressure mode
Note:This unit doesn't require refrigerant connection
Component | Model | Air Flow Rate(CMH) | Dimensions HxWxD(mm) |
Indoor | 40VH015A-7G-QEE | 150 | 276x632x553 |
Indoor | 40VH026A-7G-QEE | 260 | 276x632x553 |
Indoor | 40VH050A-7G-QEE | 500 | 387x1227x1115 |
Indoor | 40VH080A-7G-QEE | 800 | 387x1227x1115 |
Indoor | 40VH100A-7G-QEE | 1000 | 387x1227x1115 |
Features:
- Five models ranging from 150CMH to 1000CMH
- Efficient heat recovery air processing
- Efficiency up to 78% on temperature exchanger & 65% on enthalphy(cooling)
- Independent 220V power supply
- Can run in slight over-pressure or under-pressure mode
Note:This unit doesn't require refrigerant connection
Component | Model | Air Flow Rate(CMH) | Dimensions HxWxD(mm) |
Indoor | 40VH015A-7G-QEE | 150 | 276x632x553 |
Indoor | 40VH026A-7G-QEE | 260 | 276x632x553 |
Indoor | 40VH050A-7G-QEE | 500 | 387x1227x1115 |
Indoor | 40VH080A-7G-QEE | 800 | 387x1227x1115 |
Indoor | 40VH100A-7G-QEE | 1000 | 387x1227x1115 |