40VK-QSS
High Wall Cooling Only Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling capacity: 1.5~9.0
Features:
- Stylish & exclusive design with LED display
- Easy-support clip to enable simple installation
- High efficiency DC powered fan
- Cover panel using ABS-material to improve surface brightness and tenacity
- PCB integrated design, flexible piping direction arrangement
- PM 2.5 filter available (optional)
Physical Data
Component | Model | Cooling Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VK005S-7S-QSS | 1.5 | 280x855x208 |
Indoor | 40VK007S-7S-QSS | 2.2 | 280x855x208 |
Indoor | 40VK009S-7S-QSS | 2.8 | 280x855x208 |
Indoor | 40VK012S-7S-QSS | 3.6 | 280x855x208 |
Indoor | 40VK016S-7S-QSS | 4.5 | 336x1115x243 |
Indoor | 40VK018S-7S-QSS | 5.6 | 336x1115x243 |
Indoor | 40VK024S-7S-QSS | 7.1 | 336x1115x243 |
Indoor | 40VK028S-7S-QSS | 8.0 | 365x1316x270 |
Indoor | 40VK030S-7S-QSS | 9.0 | 365x1316x270 |
Features:
- Stylish & exclusive design with LED display
- Easy-support clip to enable simple installation
- High efficiency DC powered fan
- Cover panel using ABS-material to improve surface brightness and tenacity
- PCB integrated design, flexible piping direction arrangement
- PM 2.5 filter available (optional)
Physical Data
Component | Model | Cooling Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VK005S-7S-QSS | 1.5 | 280x855x208 |
Indoor | 40VK007S-7S-QSS | 2.2 | 280x855x208 |
Indoor | 40VK009S-7S-QSS | 2.8 | 280x855x208 |
Indoor | 40VK012S-7S-QSS | 3.6 | 280x855x208 |
Indoor | 40VK016S-7S-QSS | 4.5 | 336x1115x243 |
Indoor | 40VK018S-7S-QSS | 5.6 | 336x1115x243 |
Indoor | 40VK024S-7S-QSS | 7.1 | 336x1115x243 |
Indoor | 40VK028S-7S-QSS | 8.0 | 365x1316x270 |
Indoor | 40VK030S-7S-QSS | 9.0 | 365x1316x270 |