40VLB
Two-Way Console Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling capacity: 1.5~5.0
Heating capacity: 1.7~5.5

Features:
- Compact design makes installation flexible and easy on the floor or against the wall
- Five speed airflow and two-way airflow mode that automatically adjusts for extra comfort and flexibility
- Automatic adjusting to carpet airflow when switched to two-way airflow mode
- Stylish & elegant design
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VL005B-7E-QEE | 1.5 | 1.7 | 600x700x210 |
Indoor | 40VL007B-7E-QEE | 2.2 | 2.6 | 600x700x210 |
Indoor | 40VL009B-7E-QEE | 2.8 | 3.2 | 600x700x210 |
Indoor | 40VL012B-7E-QEE | 3.6 | 4.0 | 600x700x210 |
Indoor | 40VL018B-7E-QEE | 5.0 | 5.5 | 600x700x210 |
Features:
- Compact design makes installation flexible and easy on the floor or against the wall
- Five speed airflow and two-way airflow mode that automatically adjusts for extra comfort and flexibility
- Automatic adjusting to carpet airflow when switched to two-way airflow mode
- Stylish & elegant design
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VL005B-7E-QEE | 1.5 | 1.7 | 600x700x210 |
Indoor | 40VL007B-7E-QEE | 2.2 | 2.6 | 600x700x210 |
Indoor | 40VL009B-7E-QEE | 2.8 | 3.2 | 600x700x210 |
Indoor | 40VL012B-7E-QEE | 3.6 | 4.0 | 600x700x210 |
Indoor | 40VL018B-7E-QEE | 5.0 | 5.5 | 600x700x210 |