40VLR
Console-Recessed Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling capacity: 2.2~7.1
Heating capacity: 2.5~8.0

Features:
- Compact design suitable for installation space as little as 221 mm
- Good solution for installation beneath a window
- Washable filter fitted as standard
- 30 Pa available static pressure for small ducting or higher efficiency filter
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VL007R-7G-QEE | 2.2 | 2.5 | 624x1116x221 |
Indoor | 40VL009R-7G-QEE | 2.8 | 3.2 | 624x1116x221 |
Indoor | 40VL012R-7G-QEE | 3.6 | 4.0 | 624x1116x221 |
Indoor | 40VL016R-7G-QEE | 4.5 | 5.0 | 624x1116x221 |
Indoor | 40VL018R-7G-QEE | 5.6 | 6.3 | 624x1116x221 |
Indoor | 40VL024R-7G-QEE | 7.1 | 8.0 | 624x1116x221 |
Features:
- Compact design suitable for installation space as little as 221 mm
- Good solution for installation beneath a window
- Washable filter fitted as standard
- 30 Pa available static pressure for small ducting or higher efficiency filter
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VL007R-7G-QEE | 2.2 | 2.5 | 624x1116x221 |
Indoor | 40VL009R-7G-QEE | 2.8 | 3.2 | 624x1116x221 |
Indoor | 40VL012R-7G-QEE | 3.6 | 4.0 | 624x1116x221 |
Indoor | 40VL016R-7G-QEE | 4.5 | 5.0 | 624x1116x221 |
Indoor | 40VL018R-7G-QEE | 5.6 | 6.3 | 624x1116x221 |
Indoor | 40VL024R-7G-QEE | 7.1 | 8.0 | 624x1116x221 |