Skip to main content

40VU1

One-Way Cassette Type VRF Indoor Unit
DC Motor
With R410A Refrigerant

Cooling capacity: 1.5~3.6
Heating capacity: 1.7~4.0


carrier-XCT-logo

Features:

  • Slim & Elegant design only 185mm height
  • DC powered fan with industry-leading noise levels down to 24dB(A)
  • Service port saved by return air panel to conveniently maintain the unit
  • Built-in drain pump
  • Unique ceiling anti-fouling design

Physical Data

Component     Model  Cooling Capacity(kW) Heating Capacity(kW) Dimensions HxWxD(mm)
Indoor     40VU0051-7E-QEE  1.5 1.7 185x875x505
Indoor     40VU0071-7E-QEE  2.2 2.5 185x875x505
Indoor     40VU0091-7E-QEE  2.8 3.2 185x875x505
Indoor     40VU0121-7E-QEE  3.6 4.0 185x875x505

Features:

  • Slim & Elegant design only 185mm height
  • DC powered fan with industry-leading noise levels down to 24dB(A)
  • Service port saved by return air panel to conveniently maintain the unit
  • Built-in drain pump
  • Unique ceiling anti-fouling design

Physical Data

Component     Model  Cooling Capacity(kW) Heating Capacity(kW) Dimensions HxWxD(mm)
Indoor     40VU0051-7E-QEE  1.5 1.7 185x875x505
Indoor     40VU0071-7E-QEE  2.2 2.5 185x875x505
Indoor     40VU0091-7E-QEE  2.8 3.2 185x875x505
Indoor     40VU0121-7E-QEE  3.6 4.0 185x875x505