40VU2
Two-Way Cassette Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling capacity: 2.2~5.6
Heating capacity: 2.5~6.3

Features:
- Compact design: only 220mm in height
- Built-in drain pump
- Unique ceiling anti-fouling design
- Dual air supply to distribute air in two directions with quiet operation
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU0072-7G-QEE | 2.2 | 2.5 | 220x817x620 |
Indoor | 40VU0092-7G-QEE | 2.8 | 3.2 | 220x817x620 |
Indoor | 40VU0122-7G-QEE | 3.6 | 4.0 | 220x817x620 |
Indoor | 40VU0162-7G-QEE | 4.5 | 5.0 | 220x817x620 |
Indoor | 40VU0182-7G-QEE | 5.6 | 6.3 | 220x817x620 |
Features:
- Compact design: only 220mm in height
- Built-in drain pump
- Unique ceiling anti-fouling design
- Dual air supply to distribute air in two directions with quiet operation
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU0072-7G-QEE | 2.2 | 2.5 | 220x817x620 |
Indoor | 40VU0092-7G-QEE | 2.8 | 3.2 | 220x817x620 |
Indoor | 40VU0122-7G-QEE | 3.6 | 4.0 | 220x817x620 |
Indoor | 40VU0162-7G-QEE | 4.5 | 5.0 | 220x817x620 |
Indoor | 40VU0182-7G-QEE | 5.6 | 6.3 | 220x817x620 |