40VUC
Compact Four-Way Cassette Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling capacity: 1.5~5.6
Heating capacity: 1.7~6.3

Features:
- Compact design: installation restrictions reduced to enable high flexibility
- ldeal for standard ceiling tiles and small rooms: 570*570 mm body size and 620*620 mm panel size
- Built-in drain pump
- lndependent control of four-way air flow
- Low sound level, high-efficiency and comfort
- Knockout hole for outside air
- Unique ceiling anti-fouling design
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU005C-7S-QEE | 1.5 | 1.7 | 260x570x570 |
Indoor | 40VU007C-7S-QEE | 2.2 | 2.5 | 260x570x570 |
Indoor | 40VU009C-7S-QEE | 2.8 | 3.2 | 260x570x570 |
Indoor | 40VU012C-7S-QEE | 3.6 | 4.0 | 260x570x570 |
Indoor | 40VU016C-7S-QEE | 4.5 | 5.0 | 260x570x570 |
Indoor | 40VU018C-7S-QEE | 5.6 | 6.3 | 260x570x570 |
Features:
- Compact design: installation restrictions reduced to enable high flexibility
- ldeal for standard ceiling tiles and small rooms: 570*570 mm body size and 620*620 mm panel size
- Built-in drain pump
- lndependent control of four-way air flow
- Low sound level, high-efficiency and comfort
- Knockout hole for outside air
- Unique ceiling anti-fouling design
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU005C-7S-QEE | 1.5 | 1.7 | 260x570x570 |
Indoor | 40VU007C-7S-QEE | 2.2 | 2.5 | 260x570x570 |
Indoor | 40VU009C-7S-QEE | 2.8 | 3.2 | 260x570x570 |
Indoor | 40VU012C-7S-QEE | 3.6 | 4.0 | 260x570x570 |
Indoor | 40VU016C-7S-QEE | 4.5 | 5.0 | 260x570x570 |
Indoor | 40VU018C-7S-QEE | 5.6 | 6.3 | 260x570x570 |