40VUC&S
Four-Way Cassette Type VRF Indoor Unit
AC Motor
With R410A Refrigerant
Cooling capacity: 1.5~14.0
Heating capacity: 1.7~16.0
Features:
- Hanging installation and compact design to save space
- Knockout hole for outside fresh air
- Built in drain pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU005C-7G-QEE | 1.5 | 1.7 | 260x570x570 |
Indoor | 40VU007C-7G-QEE | 2.2 | 2.5 | 260x570x570 |
Indoor | 40VU009C-7G-QEE | 2.8 | 3.2 | 260x570x570 |
Indoor | 40VU012C-7G-QEE | 3.6 | 4.0 | 260x570x570 |
Indoor | 40VU016C-7G-QEE | 4.5 | 5.0 | 260x570x570 |
Indoor | 40VU018S-7G-QEE | 5.6 | 6.3 | 183x840x840 |
Indoor | 40VU024S-7G-QEE | 7.1 | 8.0 | 204x840x840 |
Indoor | 40VU028S-7G-QEE | 8.0 | 9.0 | 204x840x840 |
Indoor | 40VU030S-7G-QEE | 9.0 | 10.0 | 246x840x840 |
Indoor | 40VU038S-7G-QEE | 11.2 | 12.5 | 246x840x840 |
Indoor | 40VU048S-7G-QEE | 14.0 | 16.0 | 288x840x840 |
Features:
- Hanging installation and compact design to save space
- Knockout hole for outside fresh air
- Built in drain pump
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU005C-7G-QEE | 1.5 | 1.7 | 260x570x570 |
Indoor | 40VU007C-7G-QEE | 2.2 | 2.5 | 260x570x570 |
Indoor | 40VU009C-7G-QEE | 2.8 | 3.2 | 260x570x570 |
Indoor | 40VU012C-7G-QEE | 3.6 | 4.0 | 260x570x570 |
Indoor | 40VU016C-7G-QEE | 4.5 | 5.0 | 260x570x570 |
Indoor | 40VU018S-7G-QEE | 5.6 | 6.3 | 183x840x840 |
Indoor | 40VU024S-7G-QEE | 7.1 | 8.0 | 204x840x840 |
Indoor | 40VU028S-7G-QEE | 8.0 | 9.0 | 204x840x840 |
Indoor | 40VU030S-7G-QEE | 9.0 | 10.0 | 246x840x840 |
Indoor | 40VU038S-7G-QEE | 11.2 | 12.5 | 246x840x840 |
Indoor | 40VU048S-7G-QEE | 14.0 | 16.0 | 288x840x840 |