40VUR
Round-Way Cassette Type VRF Indoor Unit
DC Motor
With R410A Refrigerant
Cooling capacity: 2.2~16.0
Heating capacity: 2.5~18.0

Features:
- Round corner design
- Unique round-way air outlet and air distribution to reduce blind spots
- DC powered fan with low sound level and high efficiency
- Built-in drain pump
- Innovative four-way independent airflow control, 6 adjustable louver positions and 1296 airflow combinations
- Up to 4.2m ceiling height with a large capacity
- Automatic display of fault codes
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU007R-7E-QEE | 2.2 | 2.5 | 183x840x840 |
Indoor | 40VU009R-7E-QEE | 2.8 | 3.2 | 183x840x840 |
Indoor | 40VU012R-7E-QEE | 3.6 | 4.0 | 183x840x840 |
Indoor | 40VU016R-7E-QEE | 4.5 | 5.0 | 183x840x840 |
Indoor | 40VU018R-7E-QEE | 5.6 | 6.3 | 183x840x840 |
Indoor | 40VU024R-7E-QEE | 7.1 | 8.0 | 204x840x840 |
Indoor | 40VU028R-7E-QEE | 8.0 | 9.0 | 204x840x840 |
Indoor | 40VU030R-7E-QEE | 9.0 | 10.0 | 246x840x840 |
Indoor | 40VU038R-7E-QEE | 11.2 | 12.5 | 246x840x840 |
Indoor | 40VU048R-7E-QEE | 14.0 | 16.0 | 288x840x840 |
Indoor | 40VU054R-7E-QEE | 16.0 | 18.0 | 288x840x840 |
Features:
- Round corner design
- Unique round-way air outlet and air distribution to reduce blind spots
- DC powered fan with low sound level and high efficiency
- Built-in drain pump
- Innovative four-way independent airflow control, 6 adjustable louver positions and 1296 airflow combinations
- Up to 4.2m ceiling height with a large capacity
- Automatic display of fault codes
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Indoor | 40VU007R-7E-QEE | 2.2 | 2.5 | 183x840x840 |
Indoor | 40VU009R-7E-QEE | 2.8 | 3.2 | 183x840x840 |
Indoor | 40VU012R-7E-QEE | 3.6 | 4.0 | 183x840x840 |
Indoor | 40VU016R-7E-QEE | 4.5 | 5.0 | 183x840x840 |
Indoor | 40VU018R-7E-QEE | 5.6 | 6.3 | 183x840x840 |
Indoor | 40VU024R-7E-QEE | 7.1 | 8.0 | 204x840x840 |
Indoor | 40VU028R-7E-QEE | 8.0 | 9.0 | 204x840x840 |
Indoor | 40VU030R-7E-QEE | 9.0 | 10.0 | 246x840x840 |
Indoor | 40VU038R-7E-QEE | 11.2 | 12.5 | 246x840x840 |
Indoor | 40VU048R-7E-QEE | 14.0 | 16.0 | 288x840x840 |
Indoor | 40VU054R-7E-QEE | 16.0 | 18.0 | 288x840x840 |