38VS
Heat Pump Type VRF Outdoor Unit
Horizontal Discharge
With R410A Refrigerant
Cooling Capacity: 8.0 – 22.6
Heating Capacity: 9.5 – 25.0

Features:
- Wide range of outdoor units, capacity range from 8kW to 22.6kW.
- Flexible indoor units connection, a single outdoor unit supports up to nine indoor units.
- Wide operation temperature range from -20°C to 52°C.
- Long piping design with max. equivalent pipe length of 175m.
- High performance heat exchanger.
- Space saving design, plus easy installation.
- Full DC inverter technology ensures precise temperature regulation and highly efficient energy usage, making a significant contribution to the limiting the impact on the environment.
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Compact Type | ||||
Outdoor (1-phase) | 38VS080L7SHQSS | 8.0 | 9.5 | 756x920x372 |
Outdoor (1-phase) | 38VS140L7SHQSS | 14.0 | 16.0 | 756x920x372 |
Outdoor (1-phase) | 38VS180L7SHQSS | 18.0 | 20.0 | 756x920x372 |
Outdoor (3-phase) | 38VS014074HQSS | 14.0 | 16.5 | 1340x950x370 |
Outdoor (3-phase) | 38VS180L74HQSS | 18.0 | 20.0 | 1340x950x370 |
2-Fan Type | ||||
Outdoor (1-phase) | 38VS12117SHQSS | 12.1 | 14.2 | 1340x950x370 |
Outdoor (1-phase) | 38VS14017SHQSS | 14.0 | 16.0 | 1340x950x370 |
Outdoor (1-phase) | 38VS15517SHQSS | 15.5 | 18.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS121173HQSS | 12.1 | 14.2 | 1340x950x370 |
Outdoor (3-phase) | 38VS140173HQSS | 14.0 | 16.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS155173HQSS | 15.5 | 18.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS226174HQSS | 22.6 | 25.0 | 1636x1050x400 |
Features:
- Wide range of outdoor units, capacity range from 8kW to 22.6kW.
- Flexible indoor units connection, a single outdoor unit supports up to nine indoor units.
- Wide operation temperature range from -20°C to 52°C.
- Long piping design with max. equivalent pipe length of 175m.
- High performance heat exchanger.
- Space saving design, plus easy installation.
- Full DC inverter technology ensures precise temperature regulation and highly efficient energy usage, making a significant contribution to the limiting the impact on the environment.
Physical Data
Component | Model | Cooling Capacity(kW) | Heating Capacity(kW) | Dimensions HxWxD(mm) |
Compact Type | ||||
Outdoor (1-phase) | 38VS080L7SHQSS | 8.0 | 9.5 | 756x920x372 |
Outdoor (1-phase) | 38VS140L7SHQSS | 14.0 | 16.0 | 756x920x372 |
Outdoor (1-phase) | 38VS180L7SHQSS | 18.0 | 20.0 | 756x920x372 |
Outdoor (3-phase) | 38VS014074HQSS | 14.0 | 16.5 | 1340x950x370 |
Outdoor (3-phase) | 38VS180L74HQSS | 18.0 | 20.0 | 1340x950x370 |
2-Fan Type | ||||
Outdoor (1-phase) | 38VS12117SHQSS | 12.1 | 14.2 | 1340x950x370 |
Outdoor (1-phase) | 38VS14017SHQSS | 14.0 | 16.0 | 1340x950x370 |
Outdoor (1-phase) | 38VS15517SHQSS | 15.5 | 18.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS121173HQSS | 12.1 | 14.2 | 1340x950x370 |
Outdoor (3-phase) | 38VS140173HQSS | 14.0 | 16.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS155173HQSS | 15.5 | 18.0 | 1340x950x370 |
Outdoor (3-phase) | 38VS226174HQSS | 22.6 | 25.0 | 1636x1050x400 |