38VT-CQSS
Modular Cooling Only Type VRF Outdoor Unit
Top Discharge
With R410A Refrigerant
Cooling Capacity: 25.2 – 294.0

Features:
- Supports an incredible piping length of 1000m and longer level difference of 110m
- Wide range of outdoor units range from 8HP up to 104HP in 2HP increment. Max. 64 indoor units with capacity up to 130% of total outdoor units can be connected in 1 refrigeration system
- Wide operation range of extreme temperatures ranging from -23℃ to 50℃
- Max 110Pa external static pressure can be customized for the door unit
- The cooling EER up to 4.5
- All DC inverter technology makes the capacity output better distributed
Physical Data
Component | Model | Cooling Capacity(kW) | Dimensions HxWxD(mm) |
Outdoor | 38VT008173HQSS | 25.2 | 1690x980x750 |
Outdoor | 38VT010173HQSS | 28.0 | 1690x980x750 |
Outdoor | 38VT012173HQSS | 33.5 | 1690x980x750 |
Outdoor | 38VT014173HQSS | 40.0 | 1690x980x750 |
Outdoor | 38VT016173HQSS | 45.0 | 1690x980x750 |
Outdoor | 38VT018173HQSS | 50.4 | 1690x1410x750 |
Outdoor | 38VT020173HQSS | 56.0 | 1690x1410x750 |
Outdoor | 38VT022173HQSS | 61.5 | 1690x1410x750 |
Outdoor | 38VT024173HQSS | 68.0 | 1690x1410x750 |
Outdoor | 38VT026173HQSS | 73.5 | 1690x1410x750 |
Outdoor | 38VT028S73HQSS | 80.0 | 1690x(980+980)x750 |
Outdoor | 38VT030S73HQSS | 85.0 | 1690x(980+980)x750 |
Outdoor | 38VT032S73HQSS | 90.0 | 1690x(980+980)x750 |
Outdoor | 38VT034S73HQSS | 95.4 | 1690x(1410+1410)x750 |
Outdoor | 38VT036S73HQSS | 100.8 | 1690x(1410+1410)x750 |
Outdoor | 38VT038S73HQSS | 106.4 | 1690x(1410+1410)x750 |
Outdoor | 38VT040S73HQSS | 112.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT042S73HQSS | 117.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT044S73HQSS | 123.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT046S73HQSS | 129.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT048S73HQSS | 136.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT050S73HQSS | 141.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT052S73HQSS | 147.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT054S73HQSS | 151.2 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT056S73HQSS | 156.8 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT058S73HQSS | 162.4 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT060S73HQSS | 168.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT062S73HQSS | 173.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT064S73HQSS | 179.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT066S73HQSS | 184.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT068S73HQSS | 191.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT070S73HQSS | 197.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT072S73HQSS | 204.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT074S73HQSS | 209.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT076S73HQSS | 215.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT078S73HQSS | 220.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT080S73HQSS | 224.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT082S73HQSS | 229.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT084S73HQSS | 235.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT086S73HQSS | 240.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT088S73HQSS | 246.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT090S73HQSS | 252.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT092S73HQSS | 259.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT094S73HQSS | 265.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT096S73HQSS | 272.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT098S73HQSS | 277.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT100S73HQSS | 283.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT102S73HQSS | 288.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT104S73HQSS | 294.0 | 1690x(1410+1410+1410+1410)x750 |
Features:
- Supports an incredible piping length of 1000m and longer level difference of 110m
- Wide range of outdoor units range from 8HP up to 104HP in 2HP increment. Max. 64 indoor units with capacity up to 130% of total outdoor units can be connected in 1 refrigeration system
- Wide operation range of extreme temperatures ranging from -23℃ to 50℃
- Max 110Pa external static pressure can be customized for the door unit
- The cooling EER up to 4.5
- All DC inverter technology makes the capacity output better distributed
Physical Data
Component | Model | Cooling Capacity(kW) | Dimensions HxWxD(mm) |
Outdoor | 38VT008173HQSS | 25.2 | 1690x980x750 |
Outdoor | 38VT010173HQSS | 28.0 | 1690x980x750 |
Outdoor | 38VT012173HQSS | 33.5 | 1690x980x750 |
Outdoor | 38VT014173HQSS | 40.0 | 1690x980x750 |
Outdoor | 38VT016173HQSS | 45.0 | 1690x980x750 |
Outdoor | 38VT018173HQSS | 50.4 | 1690x1410x750 |
Outdoor | 38VT020173HQSS | 56.0 | 1690x1410x750 |
Outdoor | 38VT022173HQSS | 61.5 | 1690x1410x750 |
Outdoor | 38VT024173HQSS | 68.0 | 1690x1410x750 |
Outdoor | 38VT026173HQSS | 73.5 | 1690x1410x750 |
Outdoor | 38VT028S73HQSS | 80.0 | 1690x(980+980)x750 |
Outdoor | 38VT030S73HQSS | 85.0 | 1690x(980+980)x750 |
Outdoor | 38VT032S73HQSS | 90.0 | 1690x(980+980)x750 |
Outdoor | 38VT034S73HQSS | 95.4 | 1690x(1410+1410)x750 |
Outdoor | 38VT036S73HQSS | 100.8 | 1690x(1410+1410)x750 |
Outdoor | 38VT038S73HQSS | 106.4 | 1690x(1410+1410)x750 |
Outdoor | 38VT040S73HQSS | 112.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT042S73HQSS | 117.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT044S73HQSS | 123.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT046S73HQSS | 129.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT048S73HQSS | 136.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT050S73HQSS | 141.5 | 1690x(1410+1410)x750 |
Outdoor | 38VT052S73HQSS | 147.0 | 1690x(1410+1410)x750 |
Outdoor | 38VT054S73HQSS | 151.2 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT056S73HQSS | 156.8 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT058S73HQSS | 162.4 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT060S73HQSS | 168.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT062S73HQSS | 173.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT064S73HQSS | 179.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT066S73HQSS | 184.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT068S73HQSS | 191.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT070S73HQSS | 197.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT072S73HQSS | 204.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT074S73HQSS | 209.5 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT076S73HQSS | 215.0 | 1690x(1410+1410+1410)x750 |
Outdoor | 38VT078S73HQSS | 220.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT080S73HQSS | 224.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT082S73HQSS | 229.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT084S73HQSS | 235.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT086S73HQSS | 240.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT088S73HQSS | 246.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT090S73HQSS | 252.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT092S73HQSS | 259.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT094S73HQSS | 265.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT096S73HQSS | 272.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT098S73HQSS | 277.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT100S73HQSS | 283.0 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT102S73HQSS | 288.5 | 1690x(1410+1410+1410+1410)x750 |
Outdoor | 38VT104S73HQSS | 294.0 | 1690x(1410+1410+1410+1410)x750 |