40HK
Fan Coil
Hydronic Cassette
Airflow: 360~2,550 m³/h
- Self diagnosis
- Dry mode
- Easy installation & maintenance
- Superior heat exchange
- Silent operation
- 4-Way directional airflow
- Auto fan mode
- High performance condensate drain pump
- Auto restart function
- Hydrophilic blue aluminium fins
- Auto timer
- Fresh air renewal
Unit Features
- Self Diagnosis: Gives appropriate error codes in case of faults in the unit. Hence ensures quick understanding of problems and saves the unit from any damage.
- Dry Mode: Improves indoor air quality (IAQ) and provides quick moisture removal in case of humid & sultry surroundings.
- Easy Installation & Maintenance: Specially designed compact cassette unit with removable grills and fan, makes installation and maintenance easy.
- Superior Heat Exchange: Enhanced coil heat exchange efficiency, with application of sine wave fin and inner grooved copper tubes.
- Silent Operation: Unit is engineered to provide quiet and comfortable ambience.
- 4-Way Directional Airflow: Motorized louvers help in uniform cooling with 4-way directional flow.
- Auto Fan Mode: Besides providing comfort, it reduces energy bills by enabling the cassette unit fan to automatically change speed. The fan speed toggles as per the temperature difference between room temperature and set temperature.
- High Performance Condensate Drain Pump: Helps drain out condensate water quickly to outside premises with in-built drain water pump suitable for high lift distance (up to 750mm).
- Auto Restart Function: No setting change required while restoring from power cut. The unit starts automatically with all previous settings preserved by the memory function, while restoring from a power failure.
- Hydrophilic Blue Aluminium Fins: No accumulation of condensate water which enhences performance and improves life of the coil.
- Auto Timer: Adds to user's convenience. It sets auto ON/OFF timer as per user requirement and may also help save energy.
- Fresh Air Renewal: Improves indoor air quality (IAQ). Eliminates staleness from the air and helps you stay healthy by allowing fresh air from outside to mix with the supply air in the room.
Wireless Remote Control
- LCD display
- Decrease temperature button
- Increase temperature button
- ON/OFF button
- Mode selection button
- Economical running button
- Reset button
- Lock button
- Swing button
- Louver control button
- Auto ON/OFF timer
Unit Features
- Self Diagnosis: Gives appropriate error codes in case of faults in the unit. Hence ensures quick understanding of problems and saves the unit from any damage.
- Dry Mode: Improves indoor air quality (IAQ) and provides quick moisture removal in case of humid & sultry surroundings.
- Easy Installation & Maintenance: Specially designed compact cassette unit with removable grills and fan, makes installation and maintenance easy.
- Superior Heat Exchange: Enhanced coil heat exchange efficiency, with application of sine wave fin and inner grooved copper tubes.
- Silent Operation: Unit is engineered to provide quiet and comfortable ambience.
- 4-Way Directional Airflow: Motorized louvers help in uniform cooling with 4-way directional flow.
- Auto Fan Mode: Besides providing comfort, it reduces energy bills by enabling the cassette unit fan to automatically change speed. The fan speed toggles as per the temperature difference between room temperature and set temperature.
- High Performance Condensate Drain Pump: Helps drain out condensate water quickly to outside premises with in-built drain water pump suitable for high lift distance (up to 750mm).
- Auto Restart Function: No setting change required while restoring from power cut. The unit starts automatically with all previous settings preserved by the memory function, while restoring from a power failure.
- Hydrophilic Blue Aluminium Fins: No accumulation of condensate water which enhences performance and improves life of the coil.
- Auto Timer: Adds to user's convenience. It sets auto ON/OFF timer as per user requirement and may also help save energy.
- Fresh Air Renewal: Improves indoor air quality (IAQ). Eliminates staleness from the air and helps you stay healthy by allowing fresh air from outside to mix with the supply air in the room.
Wireless Remote Control
- LCD display
- Decrease temperature button
- Increase temperature button
- ON/OFF button
- Mode selection button
- Economical running button
- Reset button
- Lock button
- Swing button
- Louver control button
- Auto ON/OFF timer