Skip to main content

40HP

Fan Coil
Chilled Water, Hi-Wall

Airflow: 380~1,020 m³/h

  • Fresh indoor air
  • Economic running mode
  • Auto timer
  • Dry mode
  • Silent operation
  • Easy maintenance
  • Multi-connection outlet pipe
  • Fresh indoor air
  • Wireless remote control

Unit Features

  • Fresh Indoor Air: Air cleaning equipment and high efficiency filters keep the air inside the room fresh all the time
  • Economic Running Mode: Capable of saving large energy bills by running the unit on energy saving mode
  • Auto Timer: It sets ON/OFF timer as per user’s requirement and adds to user's convenience
  • Dry Mode: Improves IAQ (Indoor Air Quality) and provides quick moisture removal in case of humid & sultry surroundings
  • Silent Operation: Cross flow fans in the unit provide quiet and comfortable environment
  • Easy Maintenance: The front panel of the unit is easily removable providing easy access and hence easy maintenance
  • Multi-Connection Outlet Pipe: Outlet pipe connections available at the left, right and rear side of the unit. This enables the unit to satisfy the needs of different rooms
  • Fresh Indoor Air: Air cleaning equipment and high efficiency filters keep the air inside the room fresh all the time

Wireless Remote Control

  • LCD display
  • Decrease temperature button
  • Increase temperature button
  • ON/OFF button
  • Mode selection button
  • Economical running button
  • Reset button
  • Lock button
  • Swing button
  • Louver control button
  • Auto ON/OFF timer

Unit Features

  • Fresh Indoor Air: Air cleaning equipment and high efficiency filters keep the air inside the room fresh all the time
  • Economic Running Mode: Capable of saving large energy bills by running the unit on energy saving mode
  • Auto Timer: It sets ON/OFF timer as per user’s requirement and adds to user's convenience
  • Dry Mode: Improves IAQ (Indoor Air Quality) and provides quick moisture removal in case of humid & sultry surroundings
  • Silent Operation: Cross flow fans in the unit provide quiet and comfortable environment
  • Easy Maintenance: The front panel of the unit is easily removable providing easy access and hence easy maintenance
  • Multi-Connection Outlet Pipe: Outlet pipe connections available at the left, right and rear side of the unit. This enables the unit to satisfy the needs of different rooms
  • Fresh Indoor Air: Air cleaning equipment and high efficiency filters keep the air inside the room fresh all the time

Wireless Remote Control

  • LCD display
  • Decrease temperature button
  • Increase temperature button
  • ON/OFF button
  • Mode selection button
  • Economical running button
  • Reset button
  • Lock button
  • Swing button
  • Louver control button
  • Auto ON/OFF timer