X Power Mini VRF
It is a Side Discharge VRF system which is a highly efficient solution for small residential and commercial buildings.
It has a space saving design which ensures less footprint area. Maximum connectivity up to 15 Indoor units provides individual comfort and design flexibility to choose the Indoor unit as per Interiors.
Maximum total piping length up to 250 m is available.
- High Efficiency DC Inverter Compressors
- Space Saving Machine: Very less foot print is required
- Wide Capacity range: Single Phase (4 – 6 HP)
3 Phase (4 – 16 HP) - Wide Range of Indoor Units: up to 15 Indoor Units in a single system
- Auto Addressing
- High Efficiency DC Inverter Compressors
- Space Saving Machine: Very less foot print is required
- Wide Capacity range: Single Phase (4 – 6 HP)
3 Phase (4 – 16 HP) - Wide Range of Indoor Units: up to 15 Indoor Units in a single system
- Auto Addressing