X Power Super Plus
A Variable Refrigerant Flow Air conditioner, equipped with DC Scroll Inverter Compressors which make the system very efficient at part load.
It is capable of connecting as many as 64 Indoor Units to a single system. The users can choose from a variety of available Indoor Units as per their requirement. The options include Hi wall, cassette, ducted units types which are available across a large range of capacities. It is also possible to connect Air Handling Units of up to 80 HP capacity.
The system has a backup available in a multi-unit system. A backup along with a 5 Stage Oil Control Technology ensures high system reliability.
The unit has a wide ambient operating range, -5 to 48OC for Cooling and -20 to 24OC for Heating. This VRF series has good installation flexibility with an allowable piping length of up to 1000 meters.
- High Efficiency: up to 8.2 IPLV
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Night Silent Mode Operation: Reduce Noise Level when required
- Large System: up to 88 HP (70 TR) cooling capacity in a single system
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi EXV control
- Multi oil balance technology
- DC Inverter Compressors
- DC Motors
- Auto Addressing
- High Efficiency: up to 8.2 IPLV
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Night Silent Mode Operation: Reduce Noise Level when required
- Large System: up to 88 HP (70 TR) cooling capacity in a single system
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi EXV control
- Multi oil balance technology
- DC Inverter Compressors
- DC Motors
- Auto Addressing