X Power V4+I Series
A Variable Refrigerant Flow Air conditioner, equipped with DC Scroll Inverter Compressors which make the system very efficient at part load.
V4 + I series is ideal for medium size commercial offices where the outdoor can be placed in a remote location as it offers a total actual piping length of up to 1000m.
A standalone unit is available up to a capacity of 32 HP (25 TR) with the ability to connect as many as 53 Indoor Units. The options include Hi wall, cassette, ducted units types which are available across a large range of capacities.
Multiple compressors in the outdoor units provide better efficiencies at part loads.
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Wide Capacity range: Standalone unit of upto 32 HP Capacity
- Night Silent Mode Operation: Reduce Noise Level when required
- High External Static Pressure at ODU: upto 40 Pa is available
- Wide Range of Indoor Units: up to 53 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi oil balance technology Leads to enhanced system reliability
- Auto Addressing
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Wide Capacity range: Standalone unit of upto 32 HP Capacity
- Night Silent Mode Operation: Reduce Noise Level when required
- High External Static Pressure at ODU: upto 40 Pa is available
- Wide Range of Indoor Units: up to 53 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi oil balance technology Leads to enhanced system reliability
- Auto Addressing