X Power V4+K Series
A Variable Refrigerant Flow Air conditioner, equipped with DC Scroll Inverter Compressors which make the system very efficient at part load.
V4 + K system can be connected to a maximum of 64 indoor units. The options include Hi wall, cassette, ducted units types which are available across a large range of capacities.
The unit has a wide ambient operating range, -5 to 48OC for Cooling and -20 to 24OC for Heating.
DC Inverter Scroll compressor operates from 20 Hz to 200 Hz translating into higher efficiency at part loads.
The system has a backup available in a multi-unit system. A backup along with a 5 Stage Oil Control Technology ensures high system reliability.
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Night Silent Mode Operation: Reduce Noise Level when required
- High External Static Pressure at ODU: upto 60 Pa is available
- Large System: up to 72 HP (57 TR) cooling capacity in a single system
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi oil balance technology Leads to enhanced system reliability
- Auto Addressing
- Wide Ambient operation range: -5 to 48OC (Cooling), -20 to 24OC (Heating)
- Backup and alternative operation: Another module can back up in case one module fails in a system
- Night Silent Mode Operation: Reduce Noise Level when required
- High External Static Pressure at ODU: upto 60 Pa is available
- Large System: up to 72 HP (57 TR) cooling capacity in a single system
- Wide Range of Indoor Units: up to 64 Indoor Units in a single system
- Large Piping Length: up to 1000m piping length is allowed in a single system
- Multi oil balance technology Leads to enhanced system reliability
- Auto Addressing