Skip to main content

Outside Air Unit
40V DA-7G-QEE

Capacity: 14 – 28 kW

  • Rear air return with plenum
  • Flexible discharge duct connection
  • Static pressure setting 100 – 185 or 200 Pa
  • 8 models ranging from 5.6kW to 28kW
  • Three models can be installed with indoor unit from 14 – 28 (kW) to provide 100% outside air or in combination with other VRF indoor units (up to 30% outside air)- connection ratio 80% to 100%
  • Optional drain pump 700mm pump head