Compact four-way cassette
40VUC-7G-QEE
Cooling Capacity: 2.8 - 5.6 kW
- Compact design: installation restrictions reduced to enable high flexibility
- ldeal for standard ceiling tiles and small rooms: 570*570 mm body size and 620*620 mm panel size
- Built-in drain pump
- lndependent control of four-way air flow
- Low sound level, high-efficiency and comfort
- Knockout hole for outside air
![carrier-XCT-logo](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1607587844/carrier/commercial-hvac-europe/logos/carrier-XCT-logo.jpg)
Compact Design
- Extremely compact casing (570 mm in width and 260 mm in depth)
- All models can be installed without a hoist
- Easy removal of air filters for cleaning
- Easy access to indoor unit components
- With 1200 mm pumphead
- Reserved fresh air inlet
- Washable filter included
- Multi-gear air speed selection
- Optional panel
Compact Design
- Extremely compact casing (570 mm in width and 260 mm in depth)
- All models can be installed without a hoist
- Easy removal of air filters for cleaning
- Easy access to indoor unit components
- With 1200 mm pumphead
- Reserved fresh air inlet
- Washable filter included
- Multi-gear air speed selection
- Optional panel