One-way cassette
40VU1-7E-QEE
Capacity: 2.8 - 3.6 kW
- DC powered fan with industry-leading noise levels down to 25dB(A)
- Return air panel serves as a service port to maintain the unit
- Built-in drain pump
- Unique ceiling anti-fouling design
![carrier-XCT-logo](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1607587844/carrier/commercial-hvac-europe/logos/carrier-XCT-logo.jpg)
Easy service and maintenance
- Easy removal of air filters for cleaning
- Easy access to indoor unit components
- With 1200 mm pumphead + slim body
- Makes the installation free from limitation of story height
- Compact design
- Easy diassembly of maintenance panel
- Washable filter included
- Multi-gear air speed selection
- Optional panel
Easy service and maintenance
- Easy removal of air filters for cleaning
- Easy access to indoor unit components
- With 1200 mm pumphead + slim body
- Makes the installation free from limitation of story height
- Compact design
- Easy diassembly of maintenance panel
- Washable filter included
- Multi-gear air speed selection
- Optional panel