Side Discharge dual fan 4-5-6 HP
38VS
Refrigerant: R-410A
Type of outdoor unit: Side discharge
Capacity: 4/5/6 HP
Compact design for flexible application in small or narrow spaces
- Compressor type: Twin Rotary
- Maximum number of IDU: 13

More powerful heating capacity by enthalpy injection
DC inverter compressor
DC fan and motor :- brings higher efficiency to running partial load
Low-noise level
- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Refrigerant control technology
- High and low double pressure sensor
More powerful heating capacity by enthalpy injection
DC inverter compressor
DC fan and motor :- brings higher efficiency to running partial load
Low-noise level
- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Refrigerant control technology
- High and low double pressure sensor