Top Discharge
38VT-HQSS / 38VT-HKSS
Refrigerant: R-410A
Type of outdoor unit: Top discharge
Product Capacity: 8-26 HP
Provides cooling with incredible efficiency and ensures continuous comfort indoors.
- Compressor type: DC inverter scroll
- Maximum number of IDU: 64
- Combine up to 104 HP

Advanced black-coated fin technology
- For enhanced corrosion resistance
- lmproves refrigerant distribution balance
- Reduces liquid shock failure rate
- Patented compressor oil level technology
- Innovative gas-liquid separator
- Energy saving oil return control
- Protects the compressor and the system
- Powerful BLDC Fan motor with an ESP upto 110 Pa
Easy access
- The design of the outdoor unit is optimized to open to 120° allowing complete access to internal components
One button trial operation
- Saves up to 10% trial operation time
Flexible long piping length
- Total piping length up to 1000m
- Offers a maximum of 110m height difference between IDU and CDU
Advanced black-coated fin technology
- For enhanced corrosion resistance
- lmproves refrigerant distribution balance
- Reduces liquid shock failure rate
- Patented compressor oil level technology
- Innovative gas-liquid separator
- Energy saving oil return control
- Protects the compressor and the system
- Powerful BLDC Fan motor with an ESP upto 110 Pa
Easy access
- The design of the outdoor unit is optimized to open to 120° allowing complete access to internal components
One button trial operation
- Saves up to 10% trial operation time
Flexible long piping length
- Total piping length up to 1000m
- Offers a maximum of 110m height difference between IDU and CDU