200-Ton Air Cooled Chiller
Model #30XAB20069-04S53
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Single point power connection
- Forkliftable
- Pre-wired 50 amp disconnect for pump
- Ambient operation -20°F to 115°F
- Brine mode to 25°F
- Single 120V oil heater plug
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
| Water Connections | 6" 150 lb RF flange in/out |
| Water Volume | 34 gallons |
| Water Max. Pressure | 150 psig (300 psig option) |
| Minimum Load | 30 tons |
| Min / Max Water Flow | 350 / 800 gpm |
| Circuits/Compressors | 2 / 2 |
| Refrigerant/Charge | R134a / 225 lbs / 225 lbs |
| Oil/Charge | POE / 6.3 / 6.3 gals |
Electrical Data - Single Point Power
| Voltage | 460V / 3 phase / 60 hertz |
| Mounted Disconnect | Two internal CB’s |
| Connection | Leviton Series 16 Camlock |
| Cables | 4/0 - (2) Sets, (1) Ground |
| FLA/MCA Chiller | 360 / 397 amps |
| Pump Breaker | Adds 50 amps to MCA |
Shipping Data
| Shipping Weight | 20,000 lbs |
| Dimensions | 25’ L x 8’-6” W x 8’-6” H |
| Leveling Required | Within 1/8” per foot |
| Installed Clearances | 8’ (sides), 4’ (electrical) |