30-Ton Air Cooled Chiller
Model # 30G030 HVACCP
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Single point power connection
- Forkliftable
- Ambient temperatures to 125°F
- Brine mode to 15°F (option)
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
| Water Connections | 2" 150 lb RF flange in/out |
| Water Volume | 10 gallons |
| Water Max. Pressure | 150 psig |
| Minimum Load | 10 tons |
| Min / Max Water Flow | 30 / 175 gpm |
| Circuits/Compressors | 1/1 |
| Refrigerant/Charge | R-22 / 47 lbs. |
| Oil/Charge | Mineral Oil |
Shipping Data
| Shipping Weight | 3,900 lbs |
| Dimensions | 12’8”L x 6’6”W x 6’ H |
| Leveling Required | 1” per 8’ |
| Installed Clearances | 5’ (sides), 4’ (electrical) |
Electrical Data
| Voltage | 460V / 3 phase / 60 hertz |
| Disconnect Size | -- |
| Connections | -- |
| Cables | (1) Set, (1) Ground |
| FLA/MCA | 60 / 71 amps |