500-Ton Air Cooled Chiller
Model # 30XAA5006J-02N13
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Trailer-mounted
- Dual point power connection
- Pre-wired pump, 1200 gpm @ 100 ft-head
- Low ambient temperature operation to 0°F
- Brine mode to 25°F
- 300 psig water pressure option available
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
| Water Connections | 6" 150 lb RF flange in/out |
| Water Volume | 93 gallons |
| Water Max. Pressure | 150 psig |
| Minimum Load | 42 tons |
| Min / Max Water Flow | 800 / 2004 gpm |
| Circuits/Compressors | 2 / 3 |
| Refrigerant/Charge | R134a / 205 / 415 / 415 lb |
| Oil/Charge | POE / 7.5 / 6.3 / 7.5 gal. |
Electrical Data - Dual Disconnect, Pump
| Voltage | 460V / 3 phase / 60 hertz |
| Disconnect Size | 1000 amps / 1000 amps |
| Connections | Leviton Series 16 Cam |
| Cables Circuit 1 | 4/0 - (2) Per Ph, (1) Gnd |
| Cables Circuit 2 | 4/0 - (3) Per Ph, (1) Gnd |
| FLA/MCA Circuit 1 | 377 / 447 amps (w/pump) |
| FLA/MCA Circuit 2 | 528 / 604 amps |
| Rec. Service | 600 / 800 amps |
Shipping Data
| Shipping Weight | 38,000 lbs (chiller) |
| Trailer | 15,000 lbs |
| Dimensions | 48’ L x 8’ W x 8 ½‘ H |
| Leveling Required | Within 1” per 8' |
| Installed Clearances | 10’ (sides), 4’ (electrical) |