60-Ton Air Cooled Chiller
Model # 30RAP060F-0C104
The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor.
We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).
Features
- Ready for outdoor operation with minimal setup
- Complete microprocessor control center
- Single point power connection
- Forkliftable
- Low ambient temperature operation to -20°F
- High ambient temperature operation to 125°F
- Brine mode to 15°F
Carrier Rentals Equipment Line Up
We have a diverse and modern fleet of rental equipment and the expertise to apply them.
Looking for Equipment Specifications?
Download information for some of our most commonly rented equipment.
Mechanical Data
| Water Connections | 4" 150 lb RF flange in/out |
| Water Volume | 10 gallons |
| Water Max. Pressure | 150 psig (300 psig option) |
| Minimum Load | 6 tons |
| Min / Max Water Flow | 70 / 260 gpm |
| Circuits/Compressors | 2/4 |
| Refrigerant/Charge | R410a / 17 / 18 lbs |
| Oil/Charge | POE / 13.8 pints per ckt. |
Electrical Data - Single Disconnect
| Voltage | 460V / 3 phase / 60 hertz |
| Disconnect Size | 150 amps |
| Connections | Leviton Series 16 Camlock |
| Cables | 1/0 - (1) Set, (1) Ground |
| FLA/MCA | 120 / 126 amps |
Shipping Data
| Shipping Weight | 5,005 lbs |
| Dimensions | 11’ L x 8’-4” W x 7’-8” H |
| Leveling Required | Within 1” per 8' |
| Installed Clearances | 6’ (sides), 4’ (electrical) |