Energy Savings
- Demand limiting adjusts zone setpoints and equipment operation before energy rates increase
- Demand Controlled Ventilation (DCV), eliminates over-ventilation
- Setpoint control limits user-adjustments
- Static pressure reset optimizes fan speeds during partial load conditions
- Integrated economizer control and night-time free cooling minimize mechanical cooling by using outside air
- Heating and cooling lockouts prevent mechanical cooling and heating based on outside air conditions
- Linkage algorithms integrate diverse building demands with mechanical heating and cooling sources
Occupant Comfort
- Adjust individual comfort levels easily with attractive zone sensors
- Convenient i-Vu® scheduling tool provides temperature control at any time - weekdays, weekends, holidays, or after-hours
- Demand Controlled Ventilation (DCV), ensures ample fresh air at all times
- Built-in humidity control
- Integrated optimal start algorithm for conditioning space before occupants arrive
Simple and Flexible
- Fully scalable network architecture - build small or large systems easily and quickly
- Application-specific controllers - can be factory-installed or field-mounted, and include built-in equipment graphics, trends, and alarms for i-Vu
- Pre-engineered control algorithms - simplify system set-up and minimize the need for field programming
- Streamlined system - eliminates the need for expensive system coordination modules
Complete Control
Powerful i-Vu operator interface
- Plug-and-play with all Carrier systems
- Monitor your facility from anywhere in the world using a standard web browser or mobile device
- Create schedules, view trends, alarms, custom reports, and much more
- Easily monitor and control ancillary equipment such as variable speed drives, lighting, and electric meters by adding our programmable controllers