50EES
Single-Packaged Rooftop
Electric Cooling Units
HCFC R-22 Refrigerant
3.0 to 5.0 Nominal Tons
The 50EES is a package air conditioner for manufactured housing, residential, and light commercial applications. The 50EES unit design is the result of our firm commitment to the development of the finest air conditioners that modern technology can offer. The 50EES unit is built in one basic cabinet size and features rectangular duct configuration on sizes 036-060.
Country of Origin KSA.
Features
Installation Features
- Single point electrical service entry
- Side discharge application
- No roof curb needed
- Separate panel for control box
Performance Features
- ASHRAE 90.1 Compliant
- SEER’s up to 9.5
- Acutrol™ refrigerant metering device
- Low outdoor temperature cooling operation down to 40°F
- Cooling operating range up to 125 °F (51.6°C)
- Liquid filter drier standard on each circuit
- Fresh air intake capability
- Non-corrosive sloped condensate drain pan in accordance to ASHRAE 62 standard
- Thermally protected and permanently lubricated condenser and evaporator fan motors
- Angle type return air section with washable type filters
Superior Reliability, Efficiency and Safety
- Exceptional endurance tests
- Painted panels tested to ASTM B-117 500 hours salt spray protection
- Pre-coated fin condenser coil for extra corrosion protection
- Low vibration design:
- Leak-tight refrigerant circuit
- Brazed refrigerant connections for increased leak tightness
- Control circuit protected by circuit breaker
- Thermally protected and permanently lubricated condenser and evaporator fan motors
- Angle type return air section with washable type filters
- Transformer for safe 24v control circuit supply included
- Double skin construction, Insulated cabinet
Standard Limited Warranty
- 5 years parts only electric heater
- 5 years parts only compressor
- 3 years parts only on Novation™ condenser coil
- One year parts only on all other parts
- Extended warranty packages available
Field-Installed Options
- Electric Resistance Heater Package
- UVC Ready
- Softbag Filter
Features
Installation Features
- Single point electrical service entry
- Side discharge application
- No roof curb needed
- Separate panel for control box
Performance Features
- ASHRAE 90.1 Compliant
- SEER’s up to 9.5
- Acutrol™ refrigerant metering device
- Low outdoor temperature cooling operation down to 40°F
- Cooling operating range up to 125 °F (51.6°C)
- Liquid filter drier standard on each circuit
- Fresh air intake capability
- Non-corrosive sloped condensate drain pan in accordance to ASHRAE 62 standard
- Thermally protected and permanently lubricated condenser and evaporator fan motors
- Angle type return air section with washable type filters
Superior Reliability, Efficiency and Safety
- Exceptional endurance tests
- Painted panels tested to ASTM B-117 500 hours salt spray protection
- Pre-coated fin condenser coil for extra corrosion protection
- Low vibration design:
- Leak-tight refrigerant circuit
- Brazed refrigerant connections for increased leak tightness
- Control circuit protected by circuit breaker
- Thermally protected and permanently lubricated condenser and evaporator fan motors
- Angle type return air section with washable type filters
- Transformer for safe 24v control circuit supply included
- Double skin construction, Insulated cabinet
Standard Limited Warranty
- 5 years parts only electric heater
- 5 years parts only compressor
- 3 years parts only on Novation™ condenser coil
- One year parts only on all other parts
- Extended warranty packages available
Field-Installed Options
- Electric Resistance Heater Package
- UVC Ready
- Softbag Filter