30RB-C
Cooling Capacity Range: 180~546KW
Air Cooled Chiller
With R410A Refrigerant
- Economical Operation
- Quick and Easy Installation
- Compact Footprint
- Easy Management
- Quiet Operation
- Absolute Reliability
Economical Operation
- Quick and Easy Installation
- Compact Footprint
- Easy Management
- Quiet Operation
- Absolute Reliability
Industry leading efficiency at full load thanks to:
- Optimized air management system.
- Specifically designed direct expansion evaporator increases heat exchange performance and features higher flexibility to harsh water condition.
- Compressors connected in parallel thus during part load only the compressors that are absolutely necessary will operate.
- The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER and COP optimization), and dynamic superheat management for better utilization of the evaporator heat exchanger surface.
- Maintenance-free scroll compressors.
- Fast diagnosis of possible incidents and their history via the Touch Pilot control.
- Integrated built-in hydronic modules.
- Simplified electrical connections.
- Fast commissioning.
- The built-in hydronic module brings one-stop installation to save significantly save installationspace by up to 50% compared to decentralized hydronic system.
- Convenient operation with user friendly platform.
- Easy and quick service, provides graphic trending of main operating variables and sends alarm notifications.
- Excellent remote communication, allows access from local Ethernet-enabled device or intranet-network.
Compressors
- Low-noise scroll compressors with low vibration level.
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings.
- Dynamic suction and discharge piping support minimize vibration transmission (Carrier patent).
- Acoustic compressor enclosure reduces radiated noise emission (option).
Condenser section
- Condenser coils in V-shape with an open angle allows quieter air flow across the coil.
- Low-noise 4th generation Flying Bird fans (Carrier patent) enjoy quieter operation and never generate intrusive low-frequency noise.
- Rigid fan mounting preventing start-up noise (Carrier patent).
Auto-adaptive control
- Control algorithm prevents excessive compressor cycling (Carrier patent).
- Automatic compressor unloading in case of abnormally high condensing pressure.
- Corrosion resistance tests in salt mist in the laboratory.
- Accelerated ageing test on components that are submitted to continuous operation.
- Transport simulation test in the laboratory that is based on a military standard, equivalent to 4000 km by truck.
Economical Operation
- Quick and Easy Installation
- Compact Footprint
- Easy Management
- Quiet Operation
- Absolute Reliability
Industry leading efficiency at full load thanks to:
- Optimized air management system.
- Specifically designed direct expansion evaporator increases heat exchange performance and features higher flexibility to harsh water condition.
- Compressors connected in parallel thus during part load only the compressors that are absolutely necessary will operate.
- The electronic expansion device (EXV) allows operation at a lower condensing pressure (EER and COP optimization), and dynamic superheat management for better utilization of the evaporator heat exchanger surface.
- Maintenance-free scroll compressors.
- Fast diagnosis of possible incidents and their history via the Touch Pilot control.
- Integrated built-in hydronic modules.
- Simplified electrical connections.
- Fast commissioning.
- The built-in hydronic module brings one-stop installation to save significantly save installationspace by up to 50% compared to decentralized hydronic system.
- Convenient operation with user friendly platform.
- Easy and quick service, provides graphic trending of main operating variables and sends alarm notifications.
- Excellent remote communication, allows access from local Ethernet-enabled device or intranet-network.
Compressors
- Low-noise scroll compressors with low vibration level.
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings.
- Dynamic suction and discharge piping support minimize vibration transmission (Carrier patent).
- Acoustic compressor enclosure reduces radiated noise emission (option).
Condenser section
- Condenser coils in V-shape with an open angle allows quieter air flow across the coil.
- Low-noise 4th generation Flying Bird fans (Carrier patent) enjoy quieter operation and never generate intrusive low-frequency noise.
- Rigid fan mounting preventing start-up noise (Carrier patent).
Auto-adaptive control
- Control algorithm prevents excessive compressor cycling (Carrier patent).
- Automatic compressor unloading in case of abnormally high condensing pressure.
- Corrosion resistance tests in salt mist in the laboratory.
- Accelerated ageing test on components that are submitted to continuous operation.
- Transport simulation test in the laboratory that is based on a military standard, equivalent to 4000 km by truck.