Fixed Speed R32 Series
Carrier Fixed Speed Air Conditioner
Refrigerant : R32
Cooling capacity range: 1HP ~ 2.5HP
Energy Rating : 3-Star
Model Number
- Indoor Unit: 42KHA-N8FS
- Outdoor Unit: 38KHA-N8FS
- Self-diagnosis and Auto-protection
- Fire-proof Electric Box
- Self-Cleaning
- Auto Restart Function
- High Density Filter
- Golden Fin
- Self-diagnosis and Auto-protection
- Fire-proof Electric Box
- Self-Cleaning
- Auto Restart Function
- High Density Filter
- Golden Fin