N8VS
Carrier Inverter Air Conditioner
Refrigerant : R32
Cooling capacity range: 9K – 29K
Model Number
- Indoor Unit: 42KHA-VS
- Outdoor Unit: 38KHA-VS




- Built-in Wi-Fi Control
- - Monitor energy consumption
- - AC self health check
- - Weekly timer setting
- - Act as remote control
- Gold Fin Anti-Corrosion Condenser Coil
- - The unique anti-corrosive coating on the condenser can withstand the salty air, rain and other corrosive elements.
- - The Golden coating is denser than blue coating, with higher corrosion resistance in corrosive environment.
- Dual Purification System
- - The Dual Filters protect you from harmful particles to make you live a healthy life.
- - As the first guard, the washable High Density Filter traps dust and harmful particles from the air. With enhanced capacity, smaller dust particles are more effectively removed compared to ordinary filter.
- - As the second guard, the Cold Catalyst Filter cleanses the air by removing harmful gases and odors, like Total Volatile Organic Compounds, Formaldehyde, Hydrogen Sulphide and Ammonia. It is effective over long lifetime, an ideal solution for your home.
- Fire-proof Electric Box
- - WaterNFire proof sealed E-box
- - The E-box is sealed with water & fireproof metal plate material and double-slot-tight buckles as protection against rain or humidity and precaution for any leakage.
- Built-in Wi-Fi Control
- - Monitor energy consumption
- - AC self health check
- - Weekly timer setting
- - Act as remote control
- Gold Fin Anti-Corrosion Condenser Coil
- - The unique anti-corrosive coating on the condenser can withstand the salty air, rain and other corrosive elements.
- - The Golden coating is denser than blue coating, with higher corrosion resistance in corrosive environment.
- Dual Purification System
- - The Dual Filters protect you from harmful particles to make you live a healthy life.
- - As the first guard, the washable High Density Filter traps dust and harmful particles from the air. With enhanced capacity, smaller dust particles are more effectively removed compared to ordinary filter.
- - As the second guard, the Cold Catalyst Filter cleanses the air by removing harmful gases and odors, like Total Volatile Organic Compounds, Formaldehyde, Hydrogen Sulphide and Ammonia. It is effective over long lifetime, an ideal solution for your home.
- Fire-proof Electric Box
- - WaterNFire proof sealed E-box
- - The E-box is sealed with water & fireproof metal plate material and double-slot-tight buckles as protection against rain or humidity and precaution for any leakage.