Standard Static Duct 20-200 Pa
40VDS*S
Type: Duct
Motor type: DC
Capacity: 1.5 -16 kW
- Elegant slim design with T-shaped lifting eye with adjustable width and length direction
- Hidden installation for a clean and sophisticated appearance
- Standard draining pump with maximum 1200 mm lift

Slim and compact design
- 248 mm in height
- With 700 / 1200 mm pump head
Flexible bottom or rear air return
Comfortable- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Reserved fresh air inlet
Slim and compact design
- 248 mm in height
- With 700 / 1200 mm pump head
Flexible bottom or rear air return
Comfortable- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Reserved fresh air inlet