Side Discharge dual fan 8-10-12 HP
38VS
Refrigerant: R-410A
Type of outdoor unit: Side discharge
Capacity: 8/10/12 HP
Compact design for flexible application in small or narrow spaces
- Compressor type: Twin Rotary
- Maximum number of IDU: 19
- Compatible with all Carrier Indoor Units & Controls

New DC inverter with twin rotray compressor
Low-noise level- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test pannel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Front-facing, hinge design control box
- Parameter display panel on the side
- Long pipe length, high height drop
- Air inlet grill design on right side panel
- Refrigerant control technology
- High and low double pressure sensor
New DC inverter with twin rotray compressor
Low-noise level- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test pannel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Front-facing, hinge design control box
- Parameter display panel on the side
- Long pipe length, high height drop
- Air inlet grill design on right side panel
- Refrigerant control technology
- High and low double pressure sensor